Text for tenders: DC fan mounting plate exceptionally low-noise thanks to


DC fan mounting plate exceptionally low-noise thanks to

FCS speed control, fully fitted



For TS8 enclosures:

Width: 800 mm

Depth: 800/900/1,000 mm



Suitable for TS8 enclosures with raised roof (>20mm) or

TS8 roof plate, vented. The fan mounting plate can be

used as an alternative to fan mounting plate 7988.035.

It is installed from above. A cable entry is prepared

in the rear section of the plate.



Advantages of the DC Fan mounting plate with FCS

technology:

- Exceptionally low-noise thanks to speed control

- All fans are monitored individually for failure

- High air throughput thanks to DC technology

       (unimpeded airflow: 6 x 165m3/h = 990m3/h )

- EMC-compatible thanks to DC fan

- Temperature monitoring and control

- High level degree of safety thanks to low safety

voltage with 24 V DC power pack

- Visual and acoustic alarm messages, plus relay alarm

output

- Freely selectable installation location for the FCS

control

(included in the supply of the fan mounting plate, in

19 inch with 7320.440 or on the frame with 7320.450)

- Suitable for international use thanks to wide-range

power pack 100-240 V AC and IEC socket per IEC320

- Fully pre-configured,

- Network-compatible via CMC TC / processing unit

7320.100

(all relevant data such as temperature etc. are

displayed in the web browser or alarms are sent as SNMP

trap).



Technical specifications:

Power pack rated voltage: 100-240 Volt AC 50-60Hz

Power pack rated current: max. 1.5A

Power pack secondary side: 24V DC 3A

Application temperature range: +5C to +40C

Protection category: IP40

Total air throughput (unimpeded air flow): 6 x 165m3/h

= 990m3/h )



Technical specifications for a fan:

Rated voltage: 24 Volt DC

Rated current: 0.28 A (max.)

Rated output: 6.72 W (max.)

Air throughput (unimpeded air flow): 165m3/h

Speed: 2650 rpm

Noise level: Up to 41.0 dB(A) at max. speed activation



Manufacturer: Rittal
Type: DC fan mounting plate exceptionally low-noise thanks to   DK 7858488
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
