Text for tenders: Rittal Power System Module


Rittal Power System Module



PSM module with 6 x C 13 slots for plugging in a

Rittal PSM busbar.

The module occupies a slot on the rail. In this way up

to 7 (4)  modules may be installed in a PSM busbar for

2000 (1200) mm high racks. Combined population of

different modules is also supported.  Multi-coloured

LEDs on the module indicate the current load. Up to

7 A the green LEDs are lit and up to 13 A the yellow

ones are lit.

If the current rises over 13 A, the red LEDS are lit

to indicate that no further load may be connected.

These threshold values cannot be changed.



Technical specifications:

Dimensions: WxHxD: 50 x 250 x 45 mm

Operating temperature: +5 up to 45C

Ambient humidity: 5 to 95% relative humidity

Protection category: IP 20

Maximum current per module: 16 A



Connections:

6x IEC 60 320 C13



Material: Aluminium section with black plastic cover.



Supply includes:

- 1 PSM module with LEDs



Manufacturer: Rittal
Type: Rittal Power System Module   DK 7859120
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
