Text for tenders: Rittal Power System Module


Rittal Power System Module



Active PSM module with 8 x C13 slots for

plugging in a Rittal PSM busbar.

The module occupies two slots on the bar. In this way,

up to 3 (2) modules may be installed in a PSM busbar

for 2000 (1200) mm high racks. Combined population of

different modules is also supported.  IP-compatible in

conjunction with the CMC-TC system.  The module may be

connected to  the Rittal  CMC-TC enclosure monitoring

system  via the existing  RJ-45  connectors.  This

system enables the monitoring of the module as well as

the switching  of each individual slot. The modules

are cascadable. A maximum of 16 modules may be

administered via one IP address.  Control is effected

via the Web Interface of the Rittal CMC-TC system. The

module has a two-digit 7-segment LED display that can

display different current measured values of the

module.  An additional power pack (DK 7201.210) is

necessary when operating the module without connection

to the CMC-TC. Up to 4 modules may be operated with

one power pack.

In this configuration the slots are not switchable and

the LEDs serve as local current display.



Technical specifications:

Dimensions: W x H x D: 50 x 500 x 45 mm

Operating temperature: +5 to +45C

Ambient humidity: 5 to 95% relative humidity

Protection category: IP 20



Connections:

8 x IEC 60 320 C13



Material: Aluminium section with black plastic cover



Supply includes:

- 1 active PSM module

- bus cable



Packs of 1



Manufacturer: Rittal
Type: Rittal Power System Module   DK 7859122
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
