Text for tenders: Rittal Power Control Unit


Rittal Power Control Unit



Active socket strip with 8 x C 13 slots for mounting

in a 482.6 mm (19") rack.

The module occupies 1 U in the rack.

IP-compatible in conjunction with the CMC-TC system.

The module may be connected to the Rittal CMC-TC

enclosure monitoring system via the existing RJ-45

connectors. This system enables the monitoring of the

module as well as the switching of each  individual

slot. The modules are cascadable .  Up to 16 modules

may be administered via one IP address. The control is

effected via the Web interface of the Rittal CMC-TC

system. There is a two-digit 7-segment LED display  on

the module that displays the current measured values

of the module.

An additional power pack is necessary when operating

the module without connection to the CMC-TC

(DK 7201.210).

Up to 4 modules may be operated with one power pack.

In this configuration the slots are not switchable and

the LED display serve as a local current display.



Technical specifications:

Dimensions: W x H x D: 50 x 500 x 45 mm

Operating temperature: +5 to +45C

Ambient humidity: 5 to 95 % relative humidity

Protection category: IP 20



Connections

8 x IEC 60 320 C 13



Material: Aluminium section with black plastic cover



Supply includes:

- 1 active PSM module

- bus cable

- connector

- assembly parts for 482.6 mm (19") installation



Packs of 1



Manufacturer: Rittal
Type: Rittal Power Control Unit   DK 7859125
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
