Text for tenders: Rittal Power System Module


Rittal Power System Module

Active PSM module with 8 x C13 slots for plugging in a

Rittal PSM busbar. The module occupies two slots and

up to 3 modules may be installed in a 2 m PSM busbar

and up to 2 modules in a 1.2 m bar. Combined

population of different modules is also supported.

IP-compatible in conjunction with the CMC-TC system.

The module may be connected to the Rittal CMC-TC

enclosure monitoring system via RJ-45 connectors

allowing the monitoring of the module and switching

and measuring of each individual slot. The modules are

cascadable with up to 16 modules administered via one

IP address. Control is made via the Web interface of

the Rittal CMC-TC system. The module has a two-digit 7

segment LED display that indicates the various current

measurement values. In addition each individual port

has two three-coloured LED displays. The LEDs indicate

the current status of load on the respective slot.

For this the LEDs may change between

the colours green, amber and red. The threshold values

of the display may be configured via the CMC. An

additional power pack (DK 7201.210) is necessary when

operating the module without connection to the CMC-TC.

Up to 4 modules may be operated with one power pack.

In this configuration the slots are not switchable and

the LED display serves as local current display.



Technical specifications: Dimensions: W x H x D:  50 x

500 x

45 mm Operating temperature:  +5 to +45

Ambient humidity: 5 to 95 % rel. humidity

Protection category: IP 20



Connections: 8 x IEC 60 320 C13



Material: Aluminium section with black

plastic cover



Supply includes:

1 active PSM module

Bus cable



Packs of 1



Manufacturer: Rittal
Type: Rittal Power System Module   DK 7859222
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
