Text for tenders: Rittal Power Control Unit


Rittal Power Control Unit

Active plug-in socket strip with 8 x C13 slots for

installation in a 482.6 mm (19") rack. The module

occupies 1 U inside the rack. IP-compatible in

conjunction with the CMC-TC system. The Power Control

Unit may be connected to the Rittal CMC-TC enclosure

monitoring system via RJ-45 connectors allowing the

monitoring of the socket strip and switching and

measuring of each individual slot. Several PCUs are

cascadable with up to 16 units administered via one IP

address. Control is made via the Web interface of the

Rittal CMC-TC system. The various updated measurement

values of the module may be indicated via a 2-digit

LED 7-segment display on the PCU. In addition each

individual port has two three-coloured LED displays.

The LEDs indicate the current status of load on the

respective slot. For this the LEDs may

change between the colours green, amber and red. The

threshold values of the display may be configured via

the CMC. An additional power pack (DK 7201.210) is

necessary when operating the PCU without connection to

the CMC-TC. Up to 4  PCUSs may be operated with one

power pack. In this configuration the slots are not

switchable and the LED display serves as local current

display.



Technical specifications:

Dimensions:

W x H x D:  50 x 500 x 45 mm

Operating temperature:  +5 to +45

Ambient humidity: 5 to 95 % rel. humidity

Protection category: IP 20



Connections: 8 x IEC 60 320 C13



Material: Aluminium section with black

plastic cover



Supply includes:

1 Power Control Unit, bus cable, connector,

assembly parts for 482.6 mm (19") installation



Packs of 1



Manufacturer: Rittal
Type: Rittal Power Control Unit   DK 7859225
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
