Text for tenders: Rittal Power System Module


Rittal Power System Module

Active PSM module with 4 x C19 and 2 x C13 slots for

plugging in a Rittal PSM busbar. The module occupies

two slots and up to 3 modules may be installed in a 2

m PSM busbar and up to 2 modules in a 1.2 m bar.

Combined population of different modules is also

supported. IP-compatible in conjunction with the

CMC-TC system. The module may be connected to the

Rittal CMC-TC enclosure monitoring system via RJ-45

connectors allowing the monitoring of the module and

switching and measuring of each individual slot. The

modules are cascadable. Up to 16 modules may be

administered via one IP address. Control is made via

the Web interface of the Rittal CMC-TC system. The

module has a two-digit 7 segment LED display that

indicates the various current measurement values. In

addition each individual port has two three-coloured

LED displays. The LEDs indicate the current status of

load on the respective slot. For this

the LEDs may change between the colours green, amber

and red. The threshold values of the display may be

configured via the CMC. An additional power pack (DK

7201.210) is necessary when operating the module

without connection to the CMC-TC. Up to 4 modules may

be operated with one power pack. In this configuration

the slots are not switchable and the LED display

serves as local current display.



Technical specifications: Dimensions: W x H x D:

50 x 500 x

45 mm Operating temperature:  +5 to +45

Ambient humidity: 5 to 95 % rel. humidity

Protection category: IP 20



Connections: 4 x IEC 60 320 C19 + 2 x IEC 60 320 C13



Material: Aluminium section with black

plastic cover



Supply includes:

1 active PSM module, bus cable



Packs of 1



Manufacturer: Rittal
Type: Rittal Power System Module   DK 7859232
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
