Text for tenders: SOHO RNC enclosure, 6 U


SOHO RNC enclosure, 6 U



Sheet steel enclosure, spray painted, extruded

aluminium corner section, spray painted, glazed front

door made from acrylic glass, tinted dark grey,

lockable, removable rear panel, with quick release

fasteners, cable entry opening, removable side panels

with ventilation slots, 6 U section on roof and base

plates for vertically mounting 19" modules, optional 10

U 19" horizontal when using configuration kit

Model No. DK 7870.750

Colour: Enclosure panels RAL 7035

Corner and plastic parts RAL 7030

Dimensions: W x H x D: 342 x 490 x 400 mm



Manufacturer: Rittal
Type: SOHO RNC enclosure, 6 U   DK 7870300
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
