Text for tenders: SOHO universal enclosure


SOHO universal enclosure



Sheet steel enclosure, spray finished, self-supporting

frame, with fixed roof, base and rear panel, can be

used as pedestal or wall-mounted enclosure, horizontal

and vertical baying using accompanying accessories,

fitted front door, removable, with security lock, with

fitted tinted safety glass pane, fitted side panels,

removable when front door is open (central locking),

cable entry openings in base, roof and rear panel, 1 x

with brush strips and 1 x with cover plate, passive

ventilation via enclosure side section as well as roof

and gland plate cutouts, prepared for fitting of DK

7980.100 active fan expansion kit, fixed 19" 5 U

mounting angles fitted at the front top and bottom, for

vertical installation, mounting angles at front,

vertically adjustable attachment on 19" level, can be

used to hold 19" or 10" modules, 10 U horizontal, frame

and enclosure panels prepared fro earthing.

Colour: black, similar to RAL 9011

Dimensions: W x H x D: 350 x 500 x 350 mm



Manufacturer: Rittal
Type: SOHO universal enclosure   DK 7870350
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
