Text for tenders: Base/plinth for enclosure type Rittal RNC


Base/plinth for enclosure type Rittal RNC



Base/plinth for fitting under a 6 U Rittal RNC tower

enclosure, suitable for accepting max 2 3-way socket

strips of the type Rittal DK 7240.110, with levelling

feet to compensate for floor irregularities and cable

clamp strap for orderly management of excess lengths

of cable.



Material: Sheet steel



Surface: Spray finished in RAL 7035



Dimensions W x H x D: 342x60x280 mm



Manufacturer: Rittal
Type: Base/plinth for enclosure type Rittal RNC   DK 7870710
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
