Text for tenders: Cable clamp strap for network enclosures and


Cable clamp strap for network enclosures and

telecommunication racks



The cable clamp strap is fitted between 482.6 mm (19")

mounting levels. The cable can be system compatibly

fixed and routed 100 mm behind the 482.6 mm (19")

mounting level using cable ties.

Material: Sheet steel

Surface: zinc-plated, passivated.

Dimension: Length: 482.6 mm



Manufacturer: Rittal
Type: Cable clamp strap for network enclosures and   DK 7875400
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
