Text for tenders: Active fan insert for vent panel in FR(i) and TS


Active fan insert for vent panel in FR(i) and TS



The fan insert can also be used to supplement the

standard item fans with an active fan expansion kit.



Dimensions (W x D): 800 x 600 mm

Material: 1.5 mm sheet steel

Surface: Electrophoretic dipcoat primed, textured

stove enamel, RAL 7035

Version: Fan cutouts: 3; Number of fans: 2

Rated operating voltage: 230V, 50/60 Hz;

nominal power rating: 15/14 W at 50/60 Hz air

throughput (unimpeded air flow) 160 - 180 m/h

at 50/60 Hz;

Temperature range: -10 C to 55 C



Manufacturer: Rittal
Type: Active fan insert for vent panel in FR(i) and TS   FR 7885000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
