Text for tenders: RFID tags


RFID tags

One RFID tag per component is required for identifying

the 482.6 mm (19") components installed inside the

rack using the Rittal Dynamic Rack Control system.

The tag has a 482.6 mm (19 inch) system punching and

an adhesive surface for simple attachment to the

component.



The tag is attached to the right-hand front of the

482.6 mm (19 inch) fastening holes and remains on the

device when the component is removed from the

enclosure.



Using 13.56 MHz RFID technology the tag contains 8 k

usable internal memory. The tag is written in

compliance with ISO 15693 and facilitates reading and

writing with an external RFID handheld reader, e.g.

for servicing.

The following 3 data records may be stored on the tag:



Basic rack data:

Location, building, level,

room, row, rack number



Basic data of the respective 482.6 mm (19 inch)

component:

Recognised U, tag OFFSET, enclosure form factor (U),

manufacturer, designation of type,

serial number, MAC-Address1/2, vendor

service contact (name/phone/e-mail)



Extended component data:

Device class

(Device class - server, storage, switch, power

supply, UPS, KVM, LWL-patch panel,

Cat5/6/7-patchpanel, multiple-socket,  blank panel,

component shelf etc.)



Inventory code: max. 200 characters

(at the customer's free disposal)

Electrical power data

(Power consumption, voltage supply)

Last service

(Date/employee/company),

Next service

(Date/employee/company)



Material:  Plastic

Dimensions WHD: 35 x 42 (1 U) x 1 mm



One pack unit includes 20 RFID tags.



Manufacturer: Rittal
Type: RFID tags   DK 7890020
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
