Text for tenders: DRC 482.6 mm (19 inch) mounting frame 47 U


DRC 482.6 mm (19 inch) mounting frame 47 U

(WxD: 600 x 22000 mm)

Mechanical construction: Mounting frame for

use in the appropriate TS 8 rack. Notches for

installation of a Rittal Dynamic Rack Control RFID

system. Mounted RFID reader unit in a stable enclosure

(extruded aluminium section) with lugs for toolless

mounting/dismantling. Load capacity of the frame: Up

to 1000 kg static load, with even load distribution on

two 482.6 mm (19") mounting frames, with full

installation. A combination of 482.6 mm (19") mounting

frame plus fan mounting plate is not possible.



Electrical construction (mounted on right hand side)

RFID reader unit, two-part, may be dismantled. RFID

technology is used with a carrier frequency of 13.56

MHz that is adapted to read and write special RFID

tags from Rittal.The RFID tags (DK 7890.020) are

written in compliance with ISO 15693 and may also be

read and written with respective external reading

devices. 3 data records including the general

enclosure data (identical for all RFID tags installed

in the rack) are written as well as specific data

records for each installation component. The reader

has 3 aerial coils for each 482.6 mm (19 inch) height

unit that allows positioning accurate to 1/3 U of the

482.6 mm (19 inch) components inside the rack For

signalling there are additional 3 LEDs (unicolour,

green) per U that may be controlled depending on the

situation. For example installed 482.6 mm (19 inch)

components or freely available space within the 482.6

mm (19 ") level may be marked. The RFID reader is

integrated in an independent aluminium section with

lugs that allows toolless exchange of RFID hardware

from the 482.6 mm (19 inch) level.



In addition a mounting frame (DK 7856.734) is required

for the rear 482.6 mm (19 inch) mounting level. One

RFID controller (DK 7890.500) is required per frame

and one CMC-TC Processing Unit II (PU II+) for 4 TS 8

racks. The special writable RFID tags for sticking to

each 482.6 mm (19 inch) component installed inside the

rack is available as accessory from Rittal.

Material: Sheet steel, zinc plated, passivated

Dimensions (WxH): 600 mm x 2200 mm



Supply includes: Mounting frame with RFID reader

and assembly parts for installation in a TS 8 rack.



Make/model: Rittal

Type: DRC/TS 482.6 mm (19 inch) mounting frame 47 U

DK 7890.226 Rittal or equivalent



Manufacturer: Rittal
Type: DRC 482.6 mm (19 inch) mounting frame 47 U   DK 7890226
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
