Text for tenders: RFID controller


RFID controller

Allows the connection of the Rittal RFID mounting

frames of the Rittal Dynamic Rack control concept to

the Rittal SNMP monitoring system (CMC-TC).  One RFID

controller is required per rack.



The controller is directly connected to the CMC-TC

processing unit II (from firmware V 2.70) that

supplies power. The controller directly controls the

RFID reader integrated in the 482.6 mm (19 inch)

mounting frame and supplies it with power. In addition

it has a second connection for future extensions (e.g.

rack positioning in the room)

Enclosure:  Plastic, grey

Dimensions WHD: 136 x 44 (1 U) x 129 mm

Connections:

1x RJ45 socket (connection to CMC-TC PU II / PU II +)

2 x Mini-DIN (connection of RFID frame and optional

floor reader)



Power supply: 24V DC / ca. 350mA  (from the CMC-TC)

Certifications CE



Recommended accessories: Mounting module DK 7320.450



Make/model: Rittal

Type:   DK 7890500

or equivalent



Manufacturer: Rittal
Type: RFID controller   DK 7890500
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
