Text for tenders: DK-TS 8 network enclosure


DK-TS 8 network enclosure

The network enclosure's symmetric extrusion frame

construction consists of welded and vertical 16 x

folded hollow profiles with 25 mm DIN pitch pattern

punching. The integrated system punchings in the

frame section enable the configuration modules to be

fitted easily and securely in compliance with plug-

and-play technology. All of the section edges are

rounded. Each of the vertical frame sections has two

depth offset mounting levels, which can be pulled up

individually to ensure flexible mounting of the

configuration modules or they can both be used as the

base for a twin-walled configuration, which will then

create an interior that can, for example, be used for

insulation or climatic purposes. The horizontal 9 x

folded section has an additional protection channel

above the seal. The unrestricted enclosure baying

options are: at the sides, front and rear, on top of

one another and corner baying. Design glazed door at

the front consisting of aluminium frame section and

3mm single pane safety glass (ESG). The hinges and an

all-round, open cable duct (optionally lockable) are

integrated in the frame section. Door opening angle

for stand alone siting and baying min.180. Including

design handle for semi cylinder (30/10) mm.

2 mm sheet steel rear door, with foamed-in seal,

removable rectangular frame with 25 mm DIN pitch

pattern punchings, locking rod with four locking

points, swivel handle with 3524 E security lock.

Hinge has captive hinge pins, the doorstop can be

moved without having to remove the locking rods,

130 door opening angle. Two punched sections fitted

in the enclosure depth, fitted in the inner mounting

level and both are secured in place by a single

screw. Removable roof plate, with foamed-in seal and

secured in place by 4 assembly screws. 3-piece roof

plate that includes a sliding cable entry plate. The

separate plates can be fitted in any order. The

separate modules can also be fitted with cable entry

brush strip modules instead of the pre-installed fan

module. All screw-fastened panels have automatic

potential equalisation and are prepared for

attachment of earthing straps.

Material: Sheet steel

Dimensions: W: 600 mm H: 800 mm D: 600 mm



Manufacturer: Rittal
Type: DK-TS 8 network enclosure   DK 7920100
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
