Text for tenders: DK-TS 8 network enclosure


DK-TS 8 network enclosure

Enclosure: The network enclosure.s symmetric extrusion

frame construction consists of welded and vertical

16 x folded hollow profiles with 25 mm DIN pitch

pattern punching. The integrated system punchings

in the frame section enable the configuration modules

to be fitted easily and securely in compliance with

plug-and-play technology. All of the section edges are

rounded. Each of the vertical frame sections has two

depth offset mounting levels, which can be pulled up

individually to ensure flexible mounting of the

configuration modules or they can both be used as the

base for a twin-walled configuration, which will then

create an interior that can, for example, be used for

insulation or climatic purposes. The horizontal 9 x

folded section has an additional protection channel

above the seal. The unrestricted enclosure baying

options are: at the sides, front and rear, on top of

one another and corner baying. Design glazed door at

the front consisting of aluminium frame section and

3mm single pane safety glass (ESG). The hinges and an

all-round, open cable duct (optionally lockable) are

integrated in the frame section. Door opening angle

for stand alone siting and baying min.180. Including

design handle for semi cylinder (30/10) mm. 2 mm sheet

steel rear door, with foamed-in seal, removable

rectangular frame with 25 mm DIN pitch pattern

punchings, locking rod with four locking points,

swivel handle with 3524 E security lock. Hinge has

captive hinge pins, the doorstop can be moved without

having to remove the locking rods, 130 door opening

angle. Two punched sections fitted in the enclosure

depth, fitted in the inner mounting level and both are

secured in place by a single screw. Removable roof

plate, with foamed-in seal and secured in place by

4 assembly screws. 3-piece roof plate that includes

a sliding cable entry plate. The separate plates can

be fitted in any order. The separate modules can also

be fitted with cable entry brush strip modules instead

of the pre-installed fan module. All screw fastened

panels with automatic potential equalisation and

prepared for securing earthing straps.

Material:

Sheet steel

Surface finish:

Electrophoretic dipcoat-primed

Flat surfaces additionally powder-coated, RAL 7035.

Structure.

Punched section, base frame, base plate, zinc-plated,

passivated.

Dimensions:

W x H x D: 800 x 1200 x 800 mm

Installation clearance height:

24/42 U/SU



Manufacturer: Rittal
Type: DK-TS 8 network enclosure   DK 7920350
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
