Text for tenders: DK-TS 8 network enclosure


DK-TS 8 network enclosure

The network enclosure.s symmetric extrusion frame

construction consists of welded and vertical 16 x

folded hollow profiles with 25 mm DIN pitch pattern

punching. The integrated system punchings in the frame

section enable the configuration modules to be fitted

easily and securely in compliance with plug-and-play

technology. All of the section edges are rounded. Each

of the vertical frame sections has two depth offset

mounting levels, which can be pulled up individually

to ensure flexible mounting of the configuration

modules or they can both be used as the base for a

twin-walled configuration, which will then create an

interior that can, for example, be used for insulation

or climatic purposes. The horizontal 9 x folded

section has an additional protection channel above the

seal. The unrestricted enclosure baying options are:

at the sides, front and rear, on top of one another

and corner baying. Design glazed door at the front

consisting of aluminium frame section and 3mm single

pane safety glass (ESG). The hinges and an all-round,

open cable duct (optionally lockable) are integrated

in the frame section. Door opening angle for stand

alone siting and baying min.180. Including design

handle for semi cylinder (30/10) mm. 2 mm sheet steel

rear door, with foamed-in seal, removable rectangular

frame with 25 mm DIN pitch pattern punchings, locking

rod with four locking points, swivel handle with

3524 E security lock. Hinge has captive hinge pins,

the doorstop can be moved without having to remove the

locking rods, 130 door opening angle. Two punched

sections fitted in the enclosure depth, fitted in the

inner mounting level and both are secured in place by

a single screw. Removable roof plate, with foamed-in

seal and secured in place by 4 assembly screws.

3-piece roof plate that includes a sliding cable entry

plate. The separate plates can be fitted in any order.

The separate modules can also be fitted with cable

entry brush strip modules instead of the pre-installed

fan module. All screw-fastened panels have automatic

potential equalisation and are prepared for attachment

of earthing straps.

Dimensions: W: 600 mm H: 1,600 mm D: 800 mm



Manufacturer: Rittal
Type: DK-TS 8 network enclosure   DK 7920510
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
