Text for tenders: DK-TS 8 network enclosure


DK-TS 8 network enclosure

The network enclosure.s symmetric extrusion frame

construction consists of welded and vertical 16 x

folded hollow profiles with 25 mm DIN pitch pattern

punching. The integrated system punchings in the frame

section enable the configuration modules to be fitted

easily and securely in compliance with plug-and-play

technology. All of the section edges are rounded. Each

of the vertical frame sections has two depth offset

mounting levels, which can be pulled up individually

to ensure flexible mounting of the configuration

modules or they can both be used as the base for a

twin-walled configuration, which will then create an

interior that can, for example, be used for insulation

or climatic purposes. The horizontal 9 x folded

section has an additional protection channel above

the seal. The unrestricted enclosure baying options

are: at the sides, front and rear, on top of one

another and corner baying. Design glazed door at the

front consisting of aluminium frame section and 3mm

single pane safety glass (ESG). The hinges and an

all-round, open cable duct (optionally lockable) are

integrated in the frame section. Door opening angle

for stand alone siting and baying min.180. Including

design handle for semi cylinder (30/10) mm. 2 mm sheet

steel rear door, with foamed-in seal, removable

rectangular frame with 25 mm DIN pitch pattern

punchings, locking rod with four locking points,

swivel handle with 3524 E security lock. Hinge has

captive hinge pins, the doorstop can be moved without

having to remove the locking rods, 130 door opening

angle. Two punched sections fitted in the enclosure

depth, fitted in the inner mounting level and both are

secured in place by a single screw. Removable roof

plate, with foamed-in seal and secured in place by 4

assembly screws. 3-piece roof plate that includes a

sliding cable entry plate. The separate plates can be

fitted in any order. The separate modules can also be

fitted with cable entry brush strip modules instead of

the pre-installed fan module. All screw-fastened

panels have automatic potential equalisation and are

prepared for attachment of earthing straps.

Material: Sheet steel

Dimensions: WxHxD 600 x 2,000 x 1,000



Manufacturer: Rittal
Type: DK-TS 8 network enclosure   DK 7920730
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
