Text for tenders: DK-TS 8 pre-assembled network enclosure


DK-TS 8 pre-assembled network enclosure

Network enclosure, 24 U with 482.6mm (19") mounting

level and side panels. The network enclosure.s

symmetrical extrusion frame construction consists of

welded and vertical 16 x folded hollow profiles with

25 mm DIN pitch pattern punchings. The integrated

system punchings in the frame section enable the

configuration modules to be fitted easily and securely

in compliance with plug-and-play technology. All of

the section edges are rounded. Each of the vertical

frame sections has two depth offset mounting levels,

which can be pulled up individually to ensure flexible

mounting of the configuration modules or they can both

be used as the base for a twin-walled configuration,

which will then create an interior that can, for

example, be used for insulation or climatic purposes.

The horizontal 9 x folded section has an additional

protection channel above the seal. The unrestricted

enclosure baying options are: at the sides, front and

rear, on top of one another and corner baying. Design

glazed door at the front consisting of aluminium frame

section and 3mm single pane safety glass (ESG). The

hinges and an all-round, open cable duct (optionally

lockable) are integrated in the frame section. Door

opening angle for stand alone siting and baying

min.180. Including design handle for semi cylinder

(30/10) mm. 2 mm sheet steel rear door, with foamed-in

seal, removable rectangular frame with 25 mm DIN pitch

pattern punchings, locking rod with four locking

points, swivel handle with 3524 E security lock. Hinge

has captive hinge pins, the doorstop can be moved

without having to remove the locking rods, 130 door

opening angle. Plug-in side panels fitted with 3524 E

security lock. 482.6 mm (19") mounting level fitted at

the front. Cranked mounting angles with integrated U

display fixed to the punched sections, adjustable as

per 12.5 mm pitch pattern. Removable cable entry roof

plate with sliding angle and rubber clamping strip,

4 fitted mounting screws. One-piece roof plate,

vented, with rear cable entry. The symmetrical frame

dimensions enable a module to be turned by 90 in the

enclosure depth to enable optional cable entry from

the side. 100 mm plinth with front and rear vented

trim panels, solid side panels spray finished in

RAL 7035. All enclosure frames are earthed to the

enclosure frame, domestic earthing point fitted at the

back of the base frame. Also supplied are: 4 levelling

feet to compensate for floor irregularities, 4 spacers

(20 mm) for raising the roof, 4 cable clamp rails for

the inner level (can be installed in the width or

depth), 10 x plastic cable retainer rings

(70 x 44 mm), 50 x M6 captive nuts (conductive) and

50 x M6 hexagon screws with plastic washers.

Material: Sheet steel

Dimensions: W: 600 mm H: 1,200 mm + 100 mm D: 600 mm



"



Manufacturer: Rittal
Type: DK-TS 8 pre-assembled network enclosure   DK 7930100
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
