Text for tenders: DK-TS 8 pre-assembled network enclosure


DK-TS 8 pre-assembled network enclosure

Each of the vertical frame sections has two depth

offset mounting levels, which can be pulled up

individually to ensure flexible mounting of the

configuration modules or they can both be used as the

base for a twin-walled configuration, which will then

create an interior that can, for example, be used for

insulation or climatic purposes. The horizontal 9 x

folded section has an additional protection channel

above the seal. The unrestricted enclosure baying

options are: at the sides, front and rear, on top of

one another and corner baying. Design glazed door at

the front consisting of aluminium frame section and

3mm single pane safety glass (ESG). The hinges and an

all-round, open cable duct (optionally lockable) are

integrated in the frame section. Door opening angle

for stand alone siting and baying min.180. Including

design handle for semi cylinder (30/10) mm. 2 mm sheet

steel rear door, with foamed-in seal, removable

rectangular frame with 25 mm DIN pitch pattern

punchings, locking rod with four locking points,

swivel handle with 3524 E security lock. Hinge has

captive hinge pins, the doorstop can be moved without

having to remove the locking rods, 130 door opening

angle. Plug-in side panels fitted with 3524 E security

lock. 482.6 mm (19") mounting levels fitted at the

front and rear. Cranked 19" mounting angles, can be

screwed onto corner brackets at the top or bottom of

the enclosure frame in order to provide an optimum

cable chamber. 500 mm level clearance. Removable cable

entry roof plate with sliding angle and rubber

lamping strip, 4 fitted mounting screws. Fitted as an

infill panel at the front, rear section open. The

symmetrical frame dimensions enable a module to be

turned by 90 in the enclosure depth to enable

optional cable entry from the side. 100 mm plinth with

front and rear vented trim panels, solid side panels

spray finished in RAL 7035. All enclosure frames are

earthed to the enclosure frame, domestic earthing

point fitted at the back of the base frame. 2 punched

sections used as shipping braces mounted on the

internal mounting level.

Also supplied are: 4 levelling feet to compensate for

floor irregularities, 4 spacers (20 mm) for raising

the roof, 4 cable clamp rails for the inner level (can

be installed in the width or depth), 10 x plastic

cable retainer rings (105 x 70 mm), 50 x M6 captive

nuts (conductive) and 50 x M6 Multi-tooth screws with

plastic washers.

Material: Sheet steel

Surface finish: Frame section:

electrophoretic dipcoat, enclosure panels

powder-coated in structured RAL 7035

Dimensions: W: 800 mm H: 2,200 mm + 100 mm D: 800 mm



"



Manufacturer: Rittal
Type: DK-TS 8 pre-assembled network enclosure   DK 7930220
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
