Text for tenders: DK-TS 8 pre-assembled network enclosure


DK-TS 8 pre-assembled network enclosure

DK-TS 8 network enclosure, pre-assembled, 42 U, with

side panels. The network enclosure.s symmetrical

extrusion frame construction consists of welded and

vertical 16 x folded hollow profiles with 25 mm DIN

pitch pattern punchings. The integrated system

punchings in the frame section enable the

configuration modules to be fitted easily and securely

in compliance with plug-and-play technology. All of

the section edges are rounded. Each of the vertical

frame sections has two depth offset mounting levels,

which can be pulled up individually to ensure flexible

mounting of the configuration modules or they can both

be used as the base for a twin-walled configuration,

which will then create an interior that can, for

example, be used for insulation or climatic purposes.

The horizontal 9 x folded section has an additional

protection channel above the seal. The unrestricted

enclosure baying options are: at the sides, front and

rear, on top of one another and corner baying. Design

glazed door at the front consisting of aluminium frame

section and 3mm single pane safety glass (ESG). The

hinges and an all-round, open cable duct (optionally

lockable) are integrated in the frame section. Door

opening angle for stand alone siting and baying

min.180. Including design handle for semi cylinder

(30/10) mm. 2 mm sheet steel rear door, with foamed-in

seal, removable rectangular frame with 25 mm DIN pitch

pattern punchings, locking rod with four locking

points, swivel handle with 3524 E security lock. Hinge

has captive hinge pins, the doorstop can be moved

without having to remove the locking rods, 130 door

opening angle. Plug type side panels with safety lock

3524 E. Removable cable entry roof plate with sliding

angle and rubber clamping strip, 4 fitted mounting

screws. Fitted as an infill panel at the front, rear

section open. The symmetrical frame dimensions enable

a module to be turned by 90 in the enclosure depth to

enable optional cable entry from the side. 100 mm

plinth with front and rear vented trim panels, solid

side panels spray finished in RAL 7035. All enclosure

frames are earthed to the enclosure frame, domestic

earthing point fitted at the back of the base frame.

2 punched sections used as shipping braces mounted on

the internal mounting level.

Also supplied are: 4 levelling feet to compensate for

floor irregularities, 4 spacers (20 mm) for raising

the roof, 4 cable clamp rails for the inner level

(can be installed in the width or depth), 10 x plastic

cable retainer rings (105 x 70 mm), 50 x M6 captive

nuts (conductive) and 50 x M6 hexagon screws with

plastic washers.

Material: Sheet steel

Dimensions: W: 800 mm H: 2,000 mm + 100 mm D: 800 mm



Manufacturer: Rittal
Type: DK-TS 8 pre-assembled network enclosure   DK 7930400
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
