Text for tenders: DK-TS 8 pre-assembled network enclosure


DK-TS 8 pre-assembled network enclosure

DK-TS 8 network enclosure, pre-assembled, 42 U, with

two 482.6 mm (19") mounting levels and side panels.

The network enclosure.s symmetric extrusion frame

construction consists of welded and vertical 16 x

folded hollow profiles with 25 mm DIN pitch pattern

punching. The integrated system punchings in the frame

section enable the configuration modules to be fitted

easily and securely in compliance with plug-and-play

technology. All of the section edges are rounded. Each

of the vertical frame sections has two depth offset

mounting levels, which can be pulled up individually

to ensure flexible mounting of the configuration

modules or they can both be used as the base for a

twin-walled configuration, which will then create an

interior that can, for example, be used for insulation

or climatic purposes. The horizontal 9 x folded

section has an additional protection channel above the

seal. The unrestricted enclosure baying options are:

at the sides, front and rear, on top of one another

and corner baying. Design glazed door at the front

consisting of aluminium frame section and 3mm single

pane safety glass (ESG). The hinges and an all-round,

open cable duct (optionally lockable) are integrated

in the frame section. Door opening angle for stand

alone siting and baying min.180. Including design

handle for semi cylinder (30/10) mm. 2 mm sheet steel

rear door, with foamed-in seal, removable rectangular

frame with 25 mm DIN pitch pattern punchings, locking

rod with four locking points, swivel handle with

3524 E security lock. Hinge has captive hinge pins,

the doorstop can be moved without having to remove the

locking rods, 130 door opening angle. Plug-in side

panels with 3524 E security lock. 482.6 mm (19.)

mounting levels at the front and rear, L-shaped

mounting angles fitted on the depth stays with

integrated marking points, 700 mm level clearance,

linearly adjustable. Roof plate prepared for active

ventilation, covered with solid dome, cable entry at

rear through sliding angular bracket fitted with

rubber clamping strip. Fitted as an infill panel at

the front, rear section open. The symmetrical frame

dimensions enable a module to be turned by 90 in the

enclosure depth to enable optional cable entry from

the side. 100 mm plinth with front and rear vented

trim panels, solid side panels spray finished in

RAL 7035. All enclosure frames are earthed to the

enclosure frame, domestic earthing point fitted at

the back of the base frame. 2 punched sections used as

shipping braces mounted on the internal mounting level.

Also supplied are: 4 levelling feet to compensate for

floor irregularities, 4 spacers (20 mm) for raising

the roof, 4 cable clamp rails for the inner level

(can be installed in the width or depth), 10 x plastic

cable retainer rings (105 x 70 mm), 50 x M6 captive

nuts (conductive) and 50 x M6 hexagon screws with

plastic washers.

Material: Sheet steel

Dimensions: W: 800 mm H: 2,025 mm + 100 mm D: 800 mm



"



Manufacturer: Rittal
Type: DK-TS 8 pre-assembled network enclosure   DK 7930500
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
