Text for tenders: DK-TS 8 pre-assembled network enclosure


DK-TS 8 pre-assembled network enclosure

DK-TS 8 network enclosure, pre-assembled, 42 U, with

two 482.6 mm (19") mounting levels, without side

panels. The network enclosure.s symmetric extrusion

frame construction consists of welded and vertical

16 x folded hollow profiles with 25 mm DIN pitch

pattern punching. The integrated system punchings in

the frame section enable the configuration modules to

be fitted easily and securely in compliance with

plug-and-play technology. All of the section edges are

rounded. Each of the vertical frame sections has two

depth offset mounting levels, which can be pulled up

individually to ensure flexible mounting of the

configuration modules or they can both be used as the

base for a twin-walled configuration, which will then

create an interior that can, for example, be used for

insulation or climatic purposes. The horizontal 9 x

folded section has an additional protection channel

above the seal. The unrestricted enclosure baying

options are: at the sides, front and rear, on top of

one another and corner baying. Design glazed door at

the front consisting of aluminium frame section and

3mm single pane safety glass (ESG). The hinges and an

all-round, open cable duct (optionally lockable) are

integrated in the frame section. Door opening angle

for stand alone siting and baying min.180. Including

design handle for semi cylinder (30/10) mm. 2 mm sheet

steel rear door, with foamed-in seal, removable

rectangular frame with 25 mm DIN pitch pattern

punchings, locking rod with four locking points,

swivel handle with 3524 E security lock. Hinge has

captive hinge pins, the doorstop can be moved without

having to remove the locking rods, 130 door opening

angle. 482.6 mm (19.) mounting levels at the front and

rear, L-shaped mounting angles fitted on the depth

stays with integrated marking points, 700 mm level

clearance, linearly adjustable. Roof plate prepared

for active ventilation, covered with solid dome, cable

entry at rear through sliding angular bracket fitted

with rubber clamping strip. Fitted as an infill panel

at the front, rear section open. The symmetrical frame

dimensions enable a module to be turned by 90 in the

enclosure depth to enable optional cable entry from

the side. 100 mm plinth with front and rear vented

trim panels, solid side panels spray finished in

RAL 7035. All enclosure frames are earthed to the

enclosure frame, domestic earthing point fitted at the

back of the base frame. 2 punched sections used as

shipping braces mounted on the internal mounting

level. Supplied loose: 4 levelling feet to

compensate for floor irregularities, 4 spacers (20 mm)

for raising the roof, 4 cable clamp rails for the

inner level (can be installed in the width or depth),

10 x plastic cable retainer rings (105 x 70 mm),

50 x M6 captive nuts (conductive) and 50 x M6 hexagon

screws with plastic washers, enclosure baying kit.

Material: Sheet steel

Dimensions: W: 800 mm H: 2,000 mm + 100 mm D: 800 mm



"



Manufacturer: Rittal
Type: DK-TS 8 pre-assembled network enclosure   DK 7930550
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
