Text for tenders: DK-TS 8 network enclosure, pre-assembled, with


DK-TS 8 network enclosure, pre-assembled, with

482.6 mm (19") swing frame and side panels, includes

accessories kit

Enclosure: The symmetric extrusion frame construction

consists of welded and vertical 16 x folded hollow

profiles with 25 mm DIN pitch pattern punching. The

integrated system punching enables the modules to be

fitted and secured easily. All of the section edges

are rounded. The vertical frame section consists of

two depth offset allocated mounting levels, which can

be pulled up individually to ensure flexible mounting

of the configuration modules. The 9 x folded

horizontal section has an additional protection

channel above the sealing area that will drain away

any condensate that might form. The symmetric frame

section enables the enclosure to be bayed in any

direction, i.e. side, front and rear, on top of one

another and corner baying as well.

Doors: Design glazed door at the front consisting of

aluminium frame section and 3mm single pane safety

glass (ESG). The hinges and an all-round, open cable

duct (optionally lockable) are integrated in the frame

section. Door opening angle for stand alone siting and

baying min.180. Including design handle for semi

cylinder (30/10) mm.

Screw-on sheet steel rear panel.

Roof and base: Roof plate, modular, screw-on, cable

entry via sliding angular bracket fitted with rubber

clamping strip and an active climate control fan

insert can be integrated as an optional extra. The

roof plate is sub-divided to make upgrading easier.

Fan opening closed by a solid cover plate, can be

raised for optional passive ventilation using spacers.

Eyebolts can be fitted so that the enclosure can be

transported by a crane. One-piece roof plate, vented,

with rear cable entry. 100 mm plinth with front and

rear vented trim panels, solid side panels spray

finished in RAL 7035. Side panels: Plug-in side panels

fitted with 3524 E security locks. Additional security

provided by the optional internal locks. Realisable

protection category: IP 20. Screw-on side panels

available from our accessories range. Maximum

realisable enclosure protection category is IP 55.

Interior installation: A large, 40 U swing frame, side

installation position, swings through 130, for

486.2 mm (19") modules with a maximum depth of 470 mm,

is mounted in the network enclosure. Swing frame

including two-point locking rod and security lock,

which can be changed for a semi-cylinder.

482.6 mm (19.) interior installation load bearing

capacity up to 1500 N for each swing frame. All

enclosure panels are earthed to the enclosure frame,

domestic earthing point fitted at the back of the base

frame. Supplied loose: 4 levelling feet to compensate

for floor irregularities, 4 spacers (20 mm) for

raising the solid cover plate, 4 cable clamp rails for

the inner level (installed in the depth), 10 x plastic

cable retainer rings (105 x 70 mm), 50 x M6 captive

nuts (conductive) and 50 x M6 Torx screws with plastic

washers.

Material: Sheet steel

Surface finish: Electrophoretic dipcoat-primed

Flat surfaces powder-coated in textured RAL 7035.

Base frame, base plate, zinc-plated, passivated.

Dimensions: W x B x H: 800 x 2000 + 100 x 800 mm

Installation clearance height: 40 U



"



Manufacturer: Rittal
Type: DK-TS 8 network enclosure, pre-assembled, with   DK 7930660
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
