Text for tenders: DK-TS 8 pre-assembled network enclosure


DK-TS 8 pre-assembled network enclosure

DK-TS 8 network enclosure, pre-assembled, with

482.6 mm (19") swing frame. For use as bayed enclosure

without side panels, includes accessories kit

enclosure: The symmetric extrusion frame construction

consists of welded and vertical 16 x folded hollow

profiles with 25 mm DIN pitch pattern punching. The

integrated system punching enables the modules to be

fitted and secured easily. All of the section edges are

rounded. The vertical frame section consists of two

depth offset allocated mounting levels, which can be

pulled up individually to ensure flexible mounting of

the configuration modules. The 9 x folded horizontal

section has an additional protection channel above the

sealing area that will drain away any condensate that

might form. The symmetric frame section enables the

enclosure to be bayed in any direction, i.e. side,

front and rear, on top of one another and corner

baying as well. Doors: Design glazed door at the front

consisting of aluminium frame section and 3mm single

pane safety glass (ESG). The hinges and an all-round,

open cable duct (optionally lockable) are integrated

in the frame section. Door opening angle for stand

alone siting and baying min.180.  Including design

handle for semi cylinder (30/10) mm. Screw-on sheet

steel rear panel. Roof and base: Roof plate, modular,

screw-on, cable entry via sliding angular bracket

fitted with rubber clamping strip and an active

climate control fan insert can be integrated as an

optional extra. The roof plate is sub-divided to make

upgrading easier. Fan opening closed by a solid cover

plate, can be raised for optional passive ventilation

using spacers. Eyebolts can be fitted so that the

enclosure can be transported by a crane. One-piece

roof plate, vented, with rear cable entry. 100 mm

plinth with front and rear vented trim panels, solid

side panels spray finished in RAL 7035.

Side panels: Bayed enclosure version without side

panels. Side panels can be obtained separately from

our accessories range. Plug-in side panels fitted with

3524 E security locks. Additional security provided by

the optional internal locks. Realisable protection

category IP 20. Screw-on side panels available from

our accessories range. Maximum realisable enclosure

protection category is IP 55.Interior installation:

A large, 40 U swing frame, side installation position,

swings through 130, for 486.2 mm (19") modules with a

maximum depth of 470 mm, is mounted in the network

enclosure. Swing frame including two-point locking rod

and security lock, which can be changed for a semi-

cylinder. 482.6 mm (19") interior installation load

bearing capacity up to 1500 N for each swing frame.

All enclosure panels are earthed to the enclosure

frame, domestic earthing point fitted at the back of

the base frame.

Supplied loose: 4 levelling feet to compensate for

floor irregularities, 4 spacers (20 mm) for raising

the solid cover plate, 4 cable clamp rails for the

inner level (installed in the depth), 10 x plastic

cable retainer rings (105 x 70 mm), 50 x M6 captive

nuts (conductive) and 50 x M6 Torx screws with plastic

washers.

Material: Sheet steel

Surface finish: Electrophoretic dipcoat-primed,

Flat surfaces powder-coated in textured RAL 7035.

Base frame, base plate, zinc-plated, passivated.

Dimensions: W x B x H: 800 x 2,000 + 100 x 800 mm

Installation clearance height: 40 U



"



Manufacturer: Rittal
Type: DK-TS 8 pre-assembled network enclosure   DK 7930670
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
