Text for tenders: DK-TS 8 network / server enclosure, 42 U, for high


DK-TS 8 network / server enclosure, 42 U, for high

performance cooling system (HPC)

The symmetric extrusion frame construction consists of

welded and vertical 16 x folded hollow profiles with

25 mm DIN pitch pattern punching, frame section with

integrated system punchings, all section edges are

rounded. Vertical frame section with two mounting

levels arranged so that they are offset in the depth,

horizontal section 9 x folded, with an additional

protection channel above the seal; enclosure can be

bayed at all levels. Design glazed door at the front

consisting of aluminium frame section and 3mm single

pane safety glass (ESG). The hinges and an all-round,

open cable duct (optionally lockable) are integrated

in the frame section. Door opening angle for stand

alone siting and baying min.180. Including design

handle for semi cylinder (30/10) mm. Sheet steel doors

to the rear, with 130 hinges, reinforced by a

rectangular frame with 25 mm DIN pitch pattern

punchings, 4-point locking rod, including design

handle for semi-cylinder (30/10) mm. Door stop can be

changed without removing the locking rods.

482.6mm (19") mounting frame fitted at front and rear,

pre-assembled level clearance approx. 740 mm, free

space for front door approx. 100 mm, maximum interior

installation load bearing capacity is 10000 N per

rack. Two-piece roof plate, cable entry via sliding

plate with rubber clamping strip. Multi-piece base

plate. Maximum realisable protection category is IP 55

in conjunction with a solid roof plate (bayed

enclosure) and additional screwed-on side panels for

stand-alone installations. Package includes:

Enclosure frame with doors, roof plate, base plate,

482.6 mm (19") mounting frame, earthing of all

enclosure parts and levelling feet fitted.

Material:

Sheet steel

Surface:

Electrophoretic dip-coated, flat surfaces and doors

also powder-coated in RAL 7035

Gland plates and 482.6 mm (19.) mounting frame,

zinc-plated, passivated

Dimensions W x H x D / clearance dimensions:

800 x 2,000 x 1000 mm / 712 x 1,912 x 912 mm



Manufacturer: Rittal
Type: DK-TS 8 network / server enclosure, 42 U, for high   DK 7931800
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
