Text for tenders: Fan expansion kit for fan mounting plate


Fan expansion kit for fan mounting plate



Rated operating voltage: 230V; Power consumption: 19/18

W at 50/60 Hz;

Air throughput (unimpeded air flow): 160 - 180 m/h at

50/60 Hz;

Temperature range: -10C to +55C

Dimensions (W x H x D): 119 mm x 119 mm x 38 mm



Manufacturer: Rittal
Type: Fan expansion kit for fan mounting plate   DK 7980000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
