Text for tenders: EL fan expansion kit


EL fan expansion kit



Rated operating voltage: 230V;

Power consumption: 14/12

W at 50/60 Hz;

Air throughput (unimpeded air flow): 117/135 m/h at

50/60 Hz;

Temperature range: -20C to +70C

Dimensions (W x H x D): 119 mm x 119 mm x 25 mm



Manufacturer: Rittal
Type: EL fan expansion kit   DK 7980100
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
