Text for tenders: Fan expansion kit, W x H x D = 119 x 119 x 25, 48 V


Fan expansion kit, W x H x D = 119 x 119 x 25, 48 V



Air throughput (unimpeded air flow): 117/135 m/h at

50/60 Hz;

Temperature range: -20C to +70C

Dimensions (W x H x D): 119 mm x 119 mm x 25 mm



Manufacturer: Rittal
Type: Fan expansion kit, W x H x D = 119 x 119 x 25, 48 V   DK 7980148
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
