Text for tenders: Fan mounting plate RAL 7035, 800 x 800


Fan mounting plate RAL 7035, 800 x 800



Material: Sheet steel, spray finished in RAL 7035

Rated operating voltage: 230V; Power consumption: 19/18

W at 50/60 Hz;

Air throughput (unimpeded air flow): 160 - 180 m/h at

50/60 Hz;

Temperature range: +5C to +55C

Dimensions (W x H x D): 800 mm x 0 mm x 800 mm

Max. number of fans: 6 x



Manufacturer: Rittal
Type: Fan mounting plate RAL 7035, 800 x 800   DK 7988035
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
