Text for tenders: Smart Package W x H x D = 800 x 2100 x 1000 mm (42 U)


Smart Package W x H x D = 800 x 2100 x 1000 mm (42 U)



Frame: Symmetrical extrusion frame made from welded and

vertical 16-fold hollow sections with 25 mm DIN pitch

pattern punchings, system punching integrated in the

frame section, all section edges are rounded, vertical

frame sections each have two depth-offset vertical

mounting levels, the horizontal 9-fold sections have an

additional protection channel fitted above the seal.

Enclosure baying is possible at all levels.

Doors: Sheet steel front and rear doors, extensive

perforations, free surface area of 78% in the

perforated part of the plate.

The doors are reinforced by a rectangular frame with 25

mm DIN pitch pattern punchings, 4-point locking rod,

comfort handle with 3524 E security lock.

A semi-cylinder can also be fitted (40/45 mm) as per

DIN 18254.

The hinge is fitted on the right and has captive hinge

pins, the door stop can be changed without having to

remove the locking rods, 130 opening angle

(upgradeable to 180).

Roof and base: Roof plate has 4 cable entry round holes

in the corners.  These are sealed by plastic caps.

Open base, solid plinth including fitted levelling

feet.

Side panels:

Side panels screwed on to the enclosure frame, included

in the package.

All of the screwed on panels have automatic potential

equalisation, includes enclosure panel earthing as well

as a central earthing connection point.

Interior installation: 482.6 mm / 19" levels fitted at

the front and rear using mounting frames; front and

rear as per EIA 310-D, linearly adjustable

Max. 19" level static load:  1,000 kg

2000 mm long PSM busbar system with 7 standard sockets

fitted using a fixed installation kit. 1 x earthing-pin

module (4 x sockets) and 2 x IEC modules (IEC320, in

total: 12 sockets) included in the package.

Included valuable accessories:

3 m long connection cables (1-phase / 3-phase with EU

type IEC309 CEE plug) for the PSM busbar.

Cable shunting ring 125 x 65 mm (10 x)

1 U blanking panel, toolless fixing (10 x)

1 U cable management panel  (2 x)

EN60320 C13 cable clamp  (IEC connection cable, 20 x)

19" plug-in captive nut (50 x)

Material: Sheet steel

Surface finish: Electrophoretic dipcoat-primed

Flat surfaces powder-coated in textured RAL 7035

Zinc-plated mounting frame, passivated

Dimensions (W x H x D): 800 x 2100 x 1000 mm, 42 U



Manufacturer: Rittal
Type: Smart Package W x H x D = 800 x 2100 x 1000 mm (42 U)    7996580
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
