Text for tenders: Side panel, screw-fastened, for TS


Side panel, screw-fastened, for TS

Easy positioning on the frame with the location aid.

The enclosure panel holders with earthing insert

ensure automatic potential equalisation and higher

EMC protection.

They may optionally be fitted from the inside or

outside of the enclosure.

When using TS side panel hinges an opening angle of

180 is possible.



Material: 1.5 mm sheet steel



Area available for population:

External dimension 100 mm



Protection category: IP 55



Surface finish:

Dipcoat-primed,

powder-coated in textured RAL 7035

on the outside



For enclosure dimensions: H: 2000 mm D: 800 mm



Manufacturer: Rittal
Type: Side panel, screw-fastened, for TS   TS 8108235
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
