Text for tenders: Surface finish


Surface finish

Dipcoat-primed, powder-coated in textured RAL 7035 on the outside

Colour

RAL 7035

Supply includes

2 side panels,

12 enclosure panel holders,

12 countersunk screws,

12 hexagon screws and

12 contact elements.

Product notes

Enclosure panel holders may optionally be fitted from the inside or

outside of the enclosure.

Area available for population: External dimension - 100 mm.

Material

Sheet steel 1.5 mm

Protection category to EN 60 529/10.91

IP 55 to EN 60 529/10.91





Side panel, screw-fastened, for TS

Easy positioning on the frame with the location aid.

The enclosure panel holders with earthing insert

ensure automatic potential equalisation and higher

EMC protection.

They may optionally be fitted from the inside or

outside of the enclosure.

When using TS side panel hinges an opening angle of

180 is possible.



Material: 1.5 mm sheet steel



Area available for population:

External dimension 100 mm



Protection category: IP 55



Surface finish:

Dipcoat-primed,

powder-coated in textured RAL 7035

on the outside



For enclosure dimensions: H: 1600 mm D: 600 mm



Manufacturer: Rittal
Type: Surface finish   TS 8166235
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
