Text for tenders: Side panels, screw-fastened, for TS


Side panels, screw-fastened, for TS

Easy positioning on the frame with the location aid.

The enclosure panel holders with earthing insert

ensure automatic potential equalisation and higher

EMC protection.

They may optionally be fitted from the inside or

outside

of the enclosure. When using TS side panel hinges

an opening angle of 180 is possible.





Material: 1.5 mm sheet steel



Protection category: IP 55



Surface finish: Dipcoat-primed, powder-coated in

textured RAL 7035



For enclosure dimensions: H: 800 mm D: 600 mm



Manufacturer: Rittal
Type: Side panels, screw-fastened, for TS   DK 8173235
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
