Text for tenders: Side panels, screw-fastened, for TS


Side panels, screw-fastened, for TS

Easy positioning on the frame with the location aid.

The enclosure panel holders with earthing insert

ensure automatic potential equalisation and higher

EMC protection.

They may optionally be fitted from the inside or

outside of the enclosure. When using TS side panel

hinges an opening angle of 180 is possible.





Material: 1.5 mm sheet steel



Protection category: IP 55



Surface finish: Dipcoat-primed, powder-coated in

textured RAL 7035



For enclosure dimensions: H: 1800 mm D: 1000 mm





Side panels, screw-fastened  DK 8180.235

Hinge for side panels (option), screw-fastened

DK 8800.010



Manufacturer: Rittal
Type: Side panels, screw-fastened, for TS   TS 8180235
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
