Text for tenders: Side panels, screw-fastened, for DK TS


Side panels, screw-fastened, for DK TS

Easy positioning on the frame with the location aid.

The enclosure panel holders with earthing insert ensure

automatic potential equalisation and higher EMC

protection.

They may optionally be fitted from the inside or

outside of the enclosure. When using TS side panel

hinges an opening angle of 180 is possible.





Material: 1.5 mm sheet steel



Protection category: IP 55



Surface finish: Dipcoat-primed, powder-coated in

textured RAL 7035



For enclosure dimensions: H: 1800 mm D: 900 mm

Side panels, screw-fastened DK 8189235

Hinge for side panels (option), screw-fastened

DK 8800.010



Manufacturer: Rittal
Type: Side panels, screw-fastened, for DK TS   TS 8189235
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
