Text for tenders: Enclosure (baying system), two-door, stainless steel


Enclosure (baying system), two-door, stainless steel

Enclosure:

Stable symmetrical extruded frame construction,

consisting of welded hollow section with

25 mm DIN pitch pattern of holes. All sections

have chamfered edges. Horizontal sections with

additional channel above the seal. Vertical sections

with two pairs of mounting angles for space-saving

interior installation.

Bayable on all sides. Four eyebolts,

gland plate, 3-part, removable and

replaceable, fitted.



Door:

with foamed-in seal, with removable

rectangular frame with holes

on a 25 mm DIN pitch pattern, lockable door with

right-hand hinge, locking bar with 4-point latching,

double-bit insert to DIN 43668.

Adjacent door additionally latched with swing lever

at the top and bottom. Hinges and captive

hinge pins, door opening angle 130 to VDI.



Rear panel and roof plate:

with foamed-in seal, removable



Mounting plate:

C-folds at the side,

depth-adjustable on a 25 pitch pattern

via integrated plastic slide pieces.

All screw-fastened panels have automatic

potential equalisation and are prepared for attachment

of earthing straps.



Accessories:

Side panels with foamed-in seal and

screws to close the side.



Protection category: IP 55 to EN 60 60529, complies

with NEMA 12



Material:

Enclosure frame, roof, rear panel and gland plates:

Stainless steel 1.4301 (AISI 304), 1.5 mm

Door(s): Stainless steel 1.4301 (AISI 304), 2.0 mm

Mounting plate: Sheet steel, 3.0 mm



Surface finish:

Enclosure frame and gland plates: Uncoated

Door(s), roof and rear panel: Brushed on the outside,

grain size 400

Mounting plate: Zinc-plated

Dimensions (W x H x D): 1200x2000x600 mm



Manufacturer: Rittal
Type: Enclosure (baying system), two-door, stainless steel   TS 8451600
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
