Text for tenders: Enclosure (baying system), single-door, stainless


Enclosure (baying system), single-door, stainless

steel

Enclosure:

Stable symmetrical extruded frame construction,

consisting of welded hollow section with

25 mm DIN pitch pattern of holes. All sections

have chamfered edges. Horizontal sections with

additional channel above the seal. Vertical sections

with two pairs of mounting angles for space-saving

interior installation.

Bayable on all sides. Four eyebolts,

gland plate, 3-part, removable and

replaceable, fitted.



Door:

with foamed-in seal, with removable

rectangular frame with holes on a 25 mm DIN pitch

pattern, locking bar with 4-point latching,

double-bit lock insert to DIN 43668, r/h door hinge

may be swapped to opposite side, with captive

hinge pins, door opening angle 130 to VDI,

may be retrofitted to 180, floor clearance 25 mm.



Rear panel and roof plate:

with foamed-in seal, removable



Mounting plate:

C-folds at the side,

depth-adjustable on a 25 pitch pattern

via integrated plastic slide pieces.

All screw-fastened panels have automatic

potential equalisation and are prepared for attachment

of earthing straps.



Accessories:

Side panels with foamed-in seal and

screws to close the side.



Protection category: IP 55 to EN 60 60529, complies

with NEMA 12



Material:

Enclosure frame, roof, rear panel and gland plates:

Stainless steel 1.4301 (AISI 304), 1.5 mm

Door(s): Stainless steel 1.4301 (AISI 304), 2.0 mm

Mounting plate: Sheet steel, 3.0 mm



Surface finish:

Enclosure frame and gland plates: Uncoated

Door, roof and rear panel: Brushed on the outside,

grain size 400

Mounting plate: Zinc-plated

Dimensions (W x H x D): 600x2000x600 mm



Manufacturer: Rittal
Type: Enclosure (baying system), single-door, stainless   TS 8452600
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
