Text for tenders: Base/plinth side trim, for TS, enclosure depth 1000 mm


Base/plinth side trim, for TS, enclosure depth 1000 mm

Base/plinth trim for finishing off the side of the

base/plinth in connection with TS base/plinth

components. To stabilise bayed base/plinths

and for easy cable routing between the enclosures.

May be installed rotated through 90.

For this a base/plinth baying bracket TS 8601.100

is also required.







Material: Sheet steel, spray-finished



Colour: RAL 7035



Trim height: 100 mm



For enclosure depth: 600 mm



Manufacturer: Rittal
Type: Base/plinth side trim, for TS, enclosure depth 1000 mm   TS 8601065
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
