Text for tenders: Enclosure (baying system) single-door


Enclosure (baying system) single-door

Enclosure:

Symmetrical frame construction of rolled hollow

sections with holes on a 25 mm DIN pitch pattern.

All sections have chamfered edges.

The horizontal sections have an additional

protection lip above the seal.

The vertical sections have two mounting levels

for space-saving interior installation.

Bayable on all sides.

Four eyebolts, three-piece gland plate

can be removed and interchanged, fitted.



Door:

2 mm sheet steel, with foamed-in seal, with removable

tubular door frame with holes on a 25 mm DIN pitch

pattern, 4-point latch locking rod, double-bit insert

to DIN 43668.

Door hinge may be swapped from right to left.

Hinges with captive hinge pins,

door opening angle 130 to VDI,

can be retrofitted to 180,

floor clearance 25 mm.



Rear panel and roof plate:

With foamed-in seal, removable



Mounting plate:

C-folded on the sides, depth-adjustable via integral

plastic sliders in a 25 mm pitch pattern.



All screw-fastened cover parts with automatic potential

equalisation and prepared for the attachment of

earthing straps.



Accessories:

Side panels with foamed-in seal and assembly screws for

finishing off the sides.



Protection category: IP 55



Material:

1.5 mm sheet steel, mounting plate of 3 mm sheet steel,

zinc-plated



Surface finish:

Electrophoretic dipcoat-primed

Outside surfaces powder-coated in textured RAL 7035



Dimensions (W x H x D): 600 x 2000 x 600 mm



Manufacturer: Rittal
Type: Enclosure (baying system) single-door   TS 8606500
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
