Text for tenders: Glazed door for TS


Glazed door for TS

Glazed door made of extruded aluminium section in RAL

7035, with foamed-in seal, 180 hinge, 3 mm thick

single-pane safety glass, locking rod with four-point

latching, with standard double-bit insert.

Double-bit insert can be exchanged for all lock

inserts or comfort handles

(in connection with handle adaptor TS 8611.080).

Hinges with captive hinge pins, door hinge may be

swapped from right to left without dismantling locking

rods.





Material:

Frame: Sturdy extruded aluminium section,

die-cast zinc corner pieces.

Pane: Single pane safety glass (ESG), 3 mm



Colour:

Frame: RAL 7035

Printed mask on the inside of the pane: RAL 7015



Protection category to EN 60 529/10.91: IP 55



Dimensions:

For enclosures (WxH): W: 800 mm H: 2200 mm



Manufacturer: Rittal
Type: Glazed door for TS   TS 8610820
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
