Text for tenders: Side panel, screw-fastened, stainless steel TS


Side panel, screw-fastened, stainless steel TS

Screw-fastened side panel, easy positioning on the

frame with the location aid.

Automatic potential equalisation and higher EMC

protection thanks to enclosure panel fasteners with

contact elements.

Protection category IP 55 to IEC 60529.

Hinged version (option), max. opening angle 180.

Material: Stainless steel 1.4301 (AISI 304), 1.5 mm

Surface finish: Brushed, grain 400

for enclosure dimensions: H: 1800 mm D: 500 mm

Side panel, screw-fastened, stainless steel 8700.850



Manufacturer: Rittal
Type: Side panel, screw-fastened, stainless steel TS   TS 8700850
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
