Text for tenders: ITS PC System .Basic.


ITS PC System .Basic.

Hardware configuration

General:

Fujitsu-Siemens Senic E600

Processor: Intel Celeron 2.0 GHz /128kb cache

Chip set: Intel i865G

Main memory: 256MB DDR333-RAM (2x128MB)

(max. 2GB DDR400)

Hard disk: 20GB (Ultra DMA-100)

Drive: CD-Rom 48x ATAPI

I/O-Controller: IDE Ultra DMA-100 (2x2 drives),

 1x Serial ATA, FDD

Graphics: onboard (max. 64MB dynamic memory)

Sound: onboard (AC `97)

Network: LAN onboard, 10/100/1000 Mbit/s

Connections:

Keyboard/mouse: 2x PS/2

Monitor: analogue VGA, D-Sub 15-Pin

Sound: 1x Line in 3.5mm, stereo, 1x Line out 3.5mm,

stereo (rear)

1x microphone in 3.5mm mono, 1x headset 3.5mm,

stereo (front)

Serial: 2x D-Sub 9-Pin, rear (16-byte FIFO,

16550-compatible)

Parallel: 1x D-Sub 25-Pin, rear (supports

EPP & ECP)

USB2.0: 4x rear, 2x front, 2x internal

Network: 1x RJ45

Slots 2x PCI Fullsize, 1x AGP Low Profile

Mains connection: 100-127V / 200-240V, 50-60Hz

Dimension (WxHxD): 350mm X 95mm X 383mm

Warranty: 24 months (bring-in service)

(Optionally: 24 months on-site service, 48 h

response time for extra charge)

Recommended accessories:

Microsoft Windows XP Home Edition:

9030.100 (German)

9030.102 (English)

further operating systems on request

V. Schmidt PM-IT Mai 2003



Manufacturer: Rittal
Type: ITS PC System .Basic.   ITS 9003070
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
