Text for tenders: ITS Opti-Line II


ITS Opti-Line II

Width (external dimension): 560 mm

Height (external dimension): 1500 mm

Depth (external dimension): 580 mm



Material sheet steel, spray-finished  in RAL 9007

(grey aluminium), smooth.

Rear wall of spray-finished plastic (ABS), plugged-in,

two-part for optional fitting of the keyboard support.

With holes for ventilation.

With holes in the front for optional fitting of the

sound system 9003.090

15 inch or 17 inch TFT display (technical

specifications see data sheet)

touchscreen (15 inch  or 17 inch  for 9006.505 &

9006.705, technical specifications see data sheet)

Inclination of housing approx. 20.



Designer trim panel:



Lower designer trim panel of sheet steel,

spray-finished in RAL 9007

(grey aluminium) smooth.



PC Case:



Lower  PC case of stainless steel, 1.5 or 2.0 mm,

lid,  spray-finished in RAL 9007 (grey aluminium).

PC-Case with front lid for operating the computer

and top cover for installation of computer or

access for service purposes.

Cable entry is from the rear into the enclosure.

Front lid and cover of PC case lockable.

Side and rear vent holes.

Prepared for the installation of PC systems Basic,

Silent & Pro



Keyboard support (for 9006.605 & 9006.805):

Consists of 2 stainless steel tube systems,

connected with display housing.

Keyboard support made of solid aluminium material,

spray-finished in  RAL 9007.

With cutouts and fastening device for

Rittal stainless steel keyboard  (9004.220) or for

adaptor plates of stainless steel (9003.160) or sheet

steel, spray-finished in RAL 9005 (9003.170) for

installation of the Rittal long-stroke keyboards

(9004.300 . 9004.330).

Inclination of keyboard approx. 15.



Tube system:

Side tube system of stainless steel, brushed, curved

backwards with a radius of 3.522 m,

outer tube diameter 48 mm.



Manufacturer: Rittal
Type: ITS Opti-Line II   ITS 9006805
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
