Text for tenders: ITS Alpha-Line


ITS Alpha-Line

Monitor housing:



Material sheet steel, spray-finished in RAL 9007

(grey aluminium), smooth.

With fitted designer strips, spray-finished in RAL 9005

(black), smooth and smoke coloured acrylic glass trim

panels.

Rear panel firmly connected with pedestal.

Monitor cover completely detachable.

With rear hinged and lockable lid for PC operation.

With concealed vent slots.

Equipped with 15 inch TFT Display Type Samsung

(see data sheet).

Prepared for installation of PC systems Silent

(9010.110) & Pro (9010.120) and the PC Case (9003.130).



Keyboard support (for 9007.205):

Consists of 2 square tubes, connected with monitoring

housing.

Keyboard support made of solid aluminium material,

spray-finished in RAL 9007.

With cutouts and fastening device for Rittal stainless

steel keyboard (9004.220) or for adaptor plates of

stainless steel (9003.160) or sheet steel,

spray-finished in RAL 9005 (9003.170) for installation

of the Rittal long-stroke keyboards (9004.300 /

9004.330).



Pedestal:

Side parts of MDF, spray-finished in RAL 9007 (grey

aluminium), smooth.

Front and rear trim panels of brushed stainless steel,

inserted or hinged (rear wall).

With side holes and fastening devices for Sound-Kit

9010.510



Base plate:

MdF, approx. 30 mm thick, primed and spray-finished in

RAL 9007 (grey aluminium)



Manufacturer: Rittal
Type: ITS Alpha-Line   ITS 9007205
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
