Text for tenders: ITS Mini-PC system


ITS Mini-PC system

Model variant Silent

Hardware configuration

General:

Processor: VIA Eden ESP 633MHz, fanless CPU

Chip set: VIA Mini ITX M6000 mainboard

Main memory: 128 MB DDR-RAM (max. 1GB DDR-RAM)

Hard disk: 40GB

Drive: CD-Rom 40x ATAPI Slimline

I/O controller: IDE Ultra DMA-133/100/66 (2x2

drives), FDD

Graphic: onboard AGP graphic with MPEG-2 decoder,

TV out (PAL & NTSC)

Sound: onboard, 5.1 (6-way AC`97 Codec)

Network: LAN onboard, 10/100 Mbit/s

Internal DC/DC converter

Connections:

Keyboard/mouse:2x PS/2

Monitor: analog VGA, D-Sub 15 pin, 1x S-Video out,

Sound: 3x 3.5mm phone jack, line-in, line-out, mic-in,

switchable to 6-way Audio out

Serial: 1x RS232 D-Sub, rear 1x internal

Parallel: 1x D-Sub 25 pin

USB2.0 :2x rear, 2x internal

Firewire : 2x IEEE1394

Network : 1x RJ45

RCA (Cinch): 1x, TV out or SPDIF

Power supply: 12V DC (via external power pack)

Dimensions (WxHxD): 300mm X 55mm X 295mm

Warranty: 24 months (bring-in service)

Recommended accessories:

9010.210 power pack 100-240VAC, 50-60Hz sec.: 12VDC/5A

9030.100 Microsoft Windows XP Home Edition,

OEM German

9030.102 Microsoft Windows XP Home Edition,

OEM englisch

Other operating systems on request.



Manufacturer: Rittal
Type: ITS Mini-PC system   ITS 9010110
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
