Text for tenders: ITS PC System Pro II


ITS PC System Pro II

Hardware configuration

General:

Prozessor: Intel PENTIUM M 1.6 GHz

Main memory: 256MB DDR-RAM (max. 1GB DDR-RAM)

Hard disk: 40GB (Ultra DMA-100)

Drive: DVD-Rom 16x/48x Slimline, ATAPI

I/O controller: IDE Ultra DMA-100

Graphic: onboard AGP graphic (Intel 855GME)

Sound: onboard (2-way stereo)

Network: LAN onboard, 10/100 Mbit/s

Connections:

Keyboard/mouse: 2x PS/2

Monitor: analog VGA, D-Sub 15 pin

Sound: 1x line out 3.5 mm phone jack stereo,

1x line in 3.5mm phone jack stereo,

1x microphone in 3.5 mm phone jack

Serial: 1x D-Sub 9 pin

USB: 2x USB 2.0 /1.1

Network: 1x RJ45

Others:

Ambient requirements: Temperature: -20C-+60C

(storage) / 0C-+40C (operation)

Rel. air humidity: 10-95% (storage) / 20-80%

(operation)

Standards: Emitted interference: EN 55022 (class A),

electromagnetic interference: EN6100-6-2

Electrical safety: CE, EN60950

Protection category IP 20

Power supply: 12V = (barrel connector)

Mains connection: 100-240VAC, 50-60Hz (supply includes

external power pack)

Dimensions (WxHxD): approx. 300mm X 55mm X 300mm

Warranty: 24 months (bring-in service)

We reserve the right to make configuration changes

in line with technical progress !



Recommended accessories:

Microsoft Windows XP Home Edition:

9030.100 (German)

9030.102 (English)

Other operating systems available on request



Manufacturer: Rittal
Type: ITS PC System Pro II   ITS 9010125
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
