Text for tenders: ITS Arc-Line II Basic


ITS Arc-Line II Basic

Kiosk housing:



Material: Sheet steel, spray-finished in RAL 9007 (grey

aluminium). Two star-shaped hole patterns in the front

for the addition installation of the ITS sound system.

Concealed paper slot for an optional DIN A4 paper

output in the front.

Rear or front door: Hinged, with swivel handle and

security lock. Top lid retained by gas springs can be

opened by a Bowden cable from the inside. With cutout

for a Rittal 17 inch LCD TFT display with 4 mm thick

single-pane safety glass or touchscreen.

4 levelling feet to compensate floor irregularities.

Cable entry is from the bottom into the enclosure.



Interior installation:

Basic electrical equipment with connector and net

filter.

Rittal 17 inch LCD-TFT display (see data sheet).

Touchscreen (capacitive, for touch variants 9012.100 &

9012.200, see data sheet).

Display support with universal glass plate holder and

4 mm thick single-pane

safety glass or touch sensor.

Four 482.6 mm (19 inch) mounting angles (distance

between levels: 471 mm) for installation of 482.6 mm

(19 inch) hardware components. Component shelf 7144.035

fitted with installation kit 7063.858



Recommended accessories:

Component shelf Model No.: 7144.035

Installation kit for component shelves Model No.:

7063.858

Telescopic slide Model No. 7061.000

Slide rail Model No. 7963.410

Active ITS sound system Model No. 9010.540

Stainless steel keyboard Model No. 9004.220

Membrane keyboard Model No. 9010.910

PC systems (Basic, Silent, Pro) details see data

sheets.



Manufacturer: Rittal
Type: ITS Arc-Line II Basic   ITS 9012110
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
