Text for tenders: ITS Opti-Wall


ITS Opti-Wall

Housing:

Material 1.5 mm sheet steel, spray-finished in RAL

9006, finely textured.

Front lid with monitor in RAL 9007.

With side holes for ventilation.

With holes in the front for optional mounting of the

9010.520 sound system.

15 inch or 17 inch TFT display (technical

specifications see data sheet).

Touchscreen (15 inch or 17 inch for 9020.150 &

9020.170, technical specifications see data sheet).

Cable entry is from the rear into the enclosure

(in-wall).

Lower enclosure lid is lockable, access to mains switch

and PC interfaces (RAL 9006).

Upper enclosure lid (monitoring housing), can be

swivelled upwards by means of gas springs, access to PC

drives and other components for service purposes.

Enclosure prepared for using PC systems Silent

(9010.110) and Pro (9010.120). Basic electrical

equipment (power pack and cabling of active components,

except PC system).



Keyboard support (only for 9020.250 & 9020.270):



Consists of 2 stainless steel tube systems, connected

with housing.

Keyboard support made of solid aluminium material,

spray-finished in RAL 9007.

With cutouts and fastening device for Rittal stainless

steel keyboard (9004.220) or for adaptor plates of

stainless steel (9003.160) or sheet steel,

spray-finished in RAL 9005 (9003.170) for installation

of the Rittal long-stroke keyboards (9004.300,

9004.330)

Inclination of keyboard approx. 15



Tube system:

Side tube system of stainless steel, brushed, curved

backwards with a radius of 3.522 m,

outer tube diameter 48 mm.



Manufacturer: Rittal
Type: ITS Opti-Wall   ITS 9020270
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
